IESNA:LM-63-2002
[TEST]P1504354
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-23)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-WHGL-PS (3000K_L18_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 18,000 LUMENS
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]16594
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 122.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
10028.2 10001.2 10003.4 9966.4 9876.5 9786.6 9650.7 9441.7 9162 8848.5
8514.8 8126.1 7662.1 7121.7 6503.8 5779.2 5011.8 4284.9 3643.4 3104.2
2652.5 2030.1 1351.5 814.5 644.9 524.7 429.2 360.6 324.7 300
283.1 259.5 224.7 182 129.2 69.7 0
